Probe PP-320

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1695188-BP

Part Number
1695188-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Bandwidth(MHz) 25 Cable length(m) 1.2 Divider voltage ratio 1:1
Nominal voltage(V) 400 Probe type (category) Probe Reading category CAT I
Slew rate(ns) 14 Calibrated to Manufacturer's standards (no certificate)

This page is Probe PP-320, part number 1695188-BP.
You can find the detail information about specifications and dimensions on part number 1695188-BP.

Tech Support