Redox electrode for WM-500

Redox electrode for WM-500
  • Volume Discount

Product Details:

Manufacturer part number: 1693414-BP

Brand: VOLTCRAFT

Price: 62.87

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1693414-BP

Part Number
1693414-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

62.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 75 Product size (width)(mm) 35 Weight(g) 27
Compatible with (details) VOLTCRAFT Accessory type (diagnostics) Additional electrode Calibrated to Manufacturer's standards (no certificate)

This page is Redox electrode for WM-500, part number 1693414-BP.
You can find the detail information about specifications and dimensions on part number 1693414-BP.

Tech Support