• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Test equipment bag small VC-100

Test equipment bag small VC-100
  • Volume Discount

Product Details:

Manufacturer part number: 409210-BP

Brand: VOLTCRAFT

Price: 13.75

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

409210-BP

Part Number
409210-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 160 Inside width(mm) 115 Internal depth(mm) 45
Compatible with (details) VC 165 Type Bag Material Polyamide
Tester bag type (category) Test equipment bag

This page is Test equipment bag small VC-100, part number 409210-BP.
You can find the detail information about specifications and dimensions on part number 409210-BP.

Tech Support