Test equipment bag VC-300

Test equipment bag VC-300
  • Volume Discount

Product Details:

Manufacturer part number: 1386336-BP

Brand: VOLTCRAFT

Price: 9.99

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1386336-BP

Part Number
1386336-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 180 Inside width(mm) 70 Internal depth(mm) 50
Compatible with (details) VC-300 Series Colour Black Material PVC, 600D
Tester bag type (category) Test equipment bag

This page is Test equipment bag VC-300, part number 1386336-BP.
You can find the detail information about specifications and dimensions on part number 1386336-BP.

Tech Support