Test equipment bag VC-500

Test equipment bag VC-500
  • Volume Discount

Product Details:

Manufacturer part number: 1386337-BP

Brand: VOLTCRAFT

Price: 12.67

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1386337-BP

Part Number
1386337-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 245 Inside width(mm) 80 Internal depth(mm) 50
Compatible with (details) VC-500 Series Colour Black Material PVC, 600D
Tester bag type (category) Test equipment bag Version (camera bag) Waist

This page is Test equipment bag VC-500, part number 1386337-BP.
You can find the detail information about specifications and dimensions on part number 1386337-BP.

Tech Support