Universal measuring device bag big

Universal measuring device bag big
  • Volume Discount

Product Details:

Manufacturer part number: 122925-BP

Brand: VOLTCRAFT

Price: 34.28

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122925-BP

Part Number
122925-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

34.28 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 60 Inside width(mm) 360 Internal depth(mm) 220
Product size (length)(mm) 285 Product size (width)(mm) 390 Colour Black
Material Plastic Tester bag type (category) Test equipment case

This page is Universal measuring device bag big, part number 122925-BP.
You can find the detail information about specifications and dimensions on part number 122925-BP.

Tech Support