Universal measuring device bag small

Universal measuring device bag small
  • Volume Discount

Product Details:

Manufacturer part number: 122928-BP

Brand: VOLTCRAFT

Price: 20.23

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

122928-BP

Part Number
122928-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Inside height(mm) 55 Inside width(mm) 230 Internal depth(mm) 155
Product size (length)(mm) 190 Product size (width)(mm) 265 Material Plastic
Tester bag type (category) Test equipment case

This page is Universal measuring device bag small, part number 122928-BP.
You can find the detail information about specifications and dimensions on part number 122928-BP.

Tech Support