Manufacturer part number: 1017868-BP
Brand: VOLTCRAFT
Price: 74.07 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1017868-BP
V AC reading range (max.)(V) | 700 | V AC reading range (min.)(V) | 40 | IP rating | IP40 |
---|---|---|---|---|---|
Product size (height)(mm) | 29 | Product size (length)(mm) | 123 | Product size (width)(mm) | 71 |
Reading category | CAT IV 600 V | Weight(g) | 160 | Calibrated to | Manufacturer's standards (no certificate) |
Connection | 4 mm safety sockets | Display type | LCD | Reading type (voltage testers) | Rotating magnetic field |
Voltage tester type (category) | Rotating EMF tester |
This page is VC35 Rotary field tester, part number 1017868-BP.
You can find the detail information about specifications and dimensions on part number 1017868-BP.