Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1241582-BP
Amperage reading range AC (max.)(A) | 400 | A AC reading range (min.)(A) | 0 | A DC reading range (max.)(A) | 400 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(A) | 0 | Basic accuracy(%) | ± 2.5 | Opening range of current clamps(mm) | 30 |
Product size (height)(mm) | 37 | Product size (length)(mm) | 149 | Product size (width)(mm) | 63 |
Resolution(A) | 1 mV = 1 | Weight(g) | 220 | Calibration service | 10 Calibration Values per area; DC, AC |
Power supply (details) | 2 x AAA batteries | Reading category | CAT IV 300 V | Current reading | AC/DC |
Calibrated to | DAkkS standards | Current clamp adapter type (category) | Clamp meter adapter |