VC-511 Current clamp adapter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
122377-BP
1238065-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibration service Calibrated to
-

71.55 €

1 Available 3 Days -Manufacturer's standards (no certificate)

160.60 €

1 Available 9 Days 5 calibration values per area; DC, ACISO standards

Loading...

  1. 1

Basic information

Amperage reading range AC (max.)(A) 400 A AC reading range (min.)(A) 0 A DC reading range (max.)(A) 400
Amperage reading range DC (min.)(A) 0 Basic accuracy(%) ± 2.5 Opening range of current clamps(mm) 30
Product size (height)(mm) 37 Product size (length)(mm) 149 Product size (width)(mm) 63
Resolution(A) 1 mV = 1 Weight(g) 220 Power supply (details) 2 x AAA batteries
Reading category CAT IV 300 V Current reading AC/DC Current clamp adapter type (category) Clamp meter adapter

Tech Support