Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1693352-BP
Amperage reading range AC (max.)(A) | 400 | A AC reading range (min.)(A) | 0.01 | A DC reading range (max.)(A) | 400 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(A) | 0.01 | Basic accuracy (+/-)(%) | 0.8 | Frequency reading range(Hz) | 0.001 Hz - 10 |
Frequency range(Hz) | 50 Hz - 400 Hz | Opening range of current clamps(mm) | 32 | Product size (height)(mm) | 70 |
Product size (length)(mm) | 35 | Product size (width)(mm) | 209 | Reading range - capacity(mF) | 10 pF - 4000 |
Reading range - resistance(MΩ) | 0.1 Ω - 40 MΩ | Temperature reading range (max.)(°C) | -760 | Temperature reading range (min.)(°C) | -20 |
V AC reading range (max.)(V) | 600 | V AC reading range (min.)(mV) | 0.001 | Voltage DC reading range (max.)(V) | 600 |
Voltage reading range DC (min.)(V) | 0.1 | Weight(g) | 270 | Display (counts) | 4000 |
Power supply (details) | 3x AAA battery | Reading category | CAT III 600 V | Type (manufacturer type) | VC-523 |
Current reading | AC/DC | Voltage metering | AC/DC | Calibrated to | Manufacturer's standards (no certificate) |
Display (digital/mechanical/analogue) | Digital | Measurement type | True RMS | Multimeter type (category) | Clamp meter |
This page is VC-523 Clamp meter, part number 1693352-BP.
You can find the detail information about specifications and dimensions on part number 1693352-BP.