Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1181861-BP |
1197048-BP |
1411443-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Frequency reading range (Hz) | Product size (length) (mm) | Reading range - capacity (mF) | V AC reading range (min.) (mV) | Type (manufacturer type) | Calibrated to | |
---|---|---|---|---|---|---|---|---|---|---|---|
191.29 € | 1 | Available | 3 Days | 50 - 60 | 41 | 0.01 nF - 6 | 1 | VC-590OLED | Manufacturer's standards (no certificate) | ||
- | 251.40 € | 1 | Available | 3 Days | - | - | 0.01 nF – 60 | 0.001 | VC590 OLED | ISO standards | |
- | 279.40 € | 1 | Available | 14 Days | - | - | 0.01 nF - 6 | 0.001 | VC-590OLED | DAkkS standards |
Loading...
Amperage reading range AC (max.)(A) | 600 | A AC reading range (min.)(A) | 0.01 | A DC reading range (max.)(A) | 600 |
---|---|---|---|---|---|
Amperage reading range DC (min.)(A) | 0.01 | AC resistance(MΩ) | 10 | Basic accuracy (+/-)(%) | 0.8 |
DC resistance(MΩ) | 10 | Frequency range(Hz) | 45 - 400 | Opening range of current clamps(mm) | 30 |
Product size (height)(mm) | 228 | Product size (width)(mm) | 77 | Reading range - resistance(MΩ) | 0.1 Ω - 60 |
Temperature reading range (max.)(°C) | +1000 | Temperature reading range (min.)(°C) | -40 | V AC reading range (max.)(V) | 750 |
Voltage DC reading range (max.)(V) | 1000 | Voltage reading range DC (min.)(V) | 0.001 | Weight(g) | 265 |
Display (counts) | 6000 | Power supply (details) | 3x AAA battery | Reading category | CAT II 1000 V |
Current reading | AC/DC | Voltage metering | AC/DC | Display (digital/mechanical/analogue) | Digital |
Interfaces | none | Measurement type | True RMS | Multimeter features | OLED display |
Multimeter type (category) | Clamp meter |
Configure
Basic Attributes
Frequency reading range(Hz)
Product size (length)(mm)
Reading range - capacity(mF)
V AC reading range (min.)(mV)
Type (manufacturer type)
Calibrated to
Filter by standard shipping days
Optional Attributes