Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1500204-BP |
1694621-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Type (manufacturer type) | Calibrated to | |
---|---|---|---|---|---|---|---|---|---|
169.43 € | 1 | Available | 3 Days | +1000 | -40 | VC-740 E | Manufacturer's standards (no certificate) | ||
- | 229.55 € | 1 | Available | 3 Days | - | - | VC740 (K) | ISO standards |
Loading...
Amperage reading range AC (max.)(A) | 600 | A AC reading range (min.)(A) | 0.01 | Basic accuracy (+/-)(%) | 0.6 |
---|---|---|---|---|---|
Frequency reading range(Hz) | 600 Hz -40 | Frequency range(Hz) | 40 Hz -400 | Opening range of current clamps(mm) | 35 |
Product size (height)(mm) | 77 | Product size (length)(mm) | 41 | Product size (width)(mm) | 228 |
Reading range - capacity(mF) | 0.01 nF – 60 | Reading range - resistance(MΩ) | 0.1 Ω - 60 MΩ | V AC reading range (max.)(V) | 600 |
V AC reading range (min.)(mV) | 0.001 | Voltage DC reading range (max.)(V) | 600 | Voltage reading range DC (min.)(V) | 0.001 |
Weight(g) | 180 | Display (counts) | 6000 | Power supply (details) | 3x AAA battery |
Reading category | CAT IV 600 V | Current reading | AC | Voltage metering | AC |
Display (digital/mechanical/analogue) | Digital | Measurement type | True RMS | Multimeter features | Splashproof (IP54) |
Multimeter type (category) | Handheld multimeter |
Configure
Basic Attributes
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Type (manufacturer type)
Calibrated to
Filter by standard shipping days
Optional Attributes