VC-750 Clamp Meter

VC-750 Clamp Meter
  • Volume Discount

Product Details:

Manufacturer part number: 1500205-BP

Brand: VOLTCRAFT

Price: 202.21

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1500205-BP

Part Number
1500205-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Amperage reading range AC (max.)(A) 600 A AC reading range (min.)(A) 0.01 A DC reading range (max.)(A) 600
Amperage reading range DC (min.)(A) 0.01 Basic accuracy (+/-)(%) 0.6 Frequency reading range(Hz) 600 Hz -40
Frequency range(Hz) 40 Hz -1 Opening range of current clamps(mm) 35 Product size (height)(mm) 77
Product size (length)(mm) 41 Product size (width)(mm) 228 Reading range - capacity(mF) 0.01 nF – 60
Reading range - resistance(MΩ) 0.1 Ω - 60 MΩ Temperature reading range (max.)(°C) +1000 Temperature reading range (min.)(°C) -40
V AC reading range (max.)(V) 600 V AC reading range (min.)(mV) 0.001 Voltage DC reading range (max.)(V) 600
Voltage reading range DC (min.)(V) 0.001 Weight(g) 180 Display (counts) 6000
Power supply (details) 3x AAA battery Reading category CAT IV 600 V Type (manufacturer type) VC-750 E
Current reading AC/DC Voltage metering AC/DC Calibrated to Manufacturer's standards (no certificate)
Display (digital/mechanical/analogue) Digital Measurement type True RMS Multimeter features Splashproof (IP54)
Multimeter type (category) Handheld multimeter

This page is VC-750 Clamp Meter, part number 1500205-BP.
You can find the detail information about specifications and dimensions on part number 1500205-BP.

Tech Support