ET-100 Insulation tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1544025-BP

Part Number
1544025-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

136.17 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Display type Digital (LCD) Insulation resistance (max.)(mΩ) 400 Test voltage(V) 1000
Product size (height)(mm) 50 Product size (length)(mm) 200 Product size (width)(mm) 92
Voltage reading range (min.)(V) 1 Voltage reading range (max.)(V) 1000 Reading category CAT III 1000 V
Reading range - resistance(kΩ) 0,001 - 4000 Power supply (details) 6 x AA batteries (AA) 1.5 V Calibrated to Manufacturer's standards (no certificate)
Insulation tester type (category) Insulation tester Reading type DC voltage

This page is ET-100 Insulation tester, part number 1544025-BP.
You can find the detail information about specifications and dimensions on part number 1544025-BP.

Tech Support