• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cable tester CT-20TDR

Cable tester CT-20TDR
  • Volume Discount

Product Details:

Manufacturer part number: 121946-BP

Brand: VOLTCRAFT

Price: 202.21

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

121946-BP

Part Number
121946-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

202.21 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Max. cable length(m) 350 Power supply (details) 9 V block battery Product size (height)(mm) 40
Product size (width)(mm) 90 Product size (length)(mm) 195 Cable length meter type (category) Cable tester
Readings Passed, interruption, short-circuit, interconnection, interchanging, connection or cross-talk, pair division Suitable for Shielded/unshielded cable, CAT3, CAT4, CAT5, CAT5E, CAT 6, Coax Optical display Yes

This page is Cable tester CT-20TDR, part number 121946-BP.
You can find the detail information about specifications and dimensions on part number 121946-BP.

Tech Support