Manufacturer part number: 1673266-BP
Brand: VOLTCRAFT
Price: 1,383.76 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1673266-BP
Input voltage range(V) | 100-240V||50-60Hz||Vac | Bandwidth(MHz) | 200 | Channel sample rate(MSa/s) | 1 |
---|---|---|---|---|---|
Display type/resolution(pix) | LCD / 800 x 600 | Input impedance(MΩ) | 1 | Channel memory depth(kpts) | 40000 |
No. of analogue inputs | 4 | Power supply (details)(V AC) | 100-240V||50-60Hz||Vac | Product size (height)(mm) | 178 |
Product size (length)(mm) | 90 | Product size (width)(mm) | 340 | Resolution (measurement equipment)(Bit) | 8 |
Screen size(cm) | 20,32 cm (8") | Weight(kg) | 2674 | Time base range | 2 ns/div - 1000 s/div |
Vertical deflection | 1 mV/div - 10 V/div | Reading category | CAT II | Calibrated to | Manufacturer's standards (no certificate) |
Displays (type, size, resolution) | LCD, 8 inch, 800*600pixels | Input coupling | DC / AC / GND | Oscilloscope features | Function generator |
Interfaces (components) | USB | Oscilloscope type (category) | Digital |
This page is DSO-6204F Digital Oscilloscope, part number 1673266-BP.
You can find the detail information about specifications and dimensions on part number 1673266-BP.