• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Alligator clip 4 mm socket

Alligator clip 4 mm socket

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: 1579030-BP

Brand: VOLTCRAFT

Price: 13.75

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579030-BP

Part Number
1579030-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.75 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Clamping range diameter(mm) 10 Nominal current(A) 1
Nominal voltage(V) 60 Jack diameter(mm) 4 Product size (height)(mm) 18
Product size (length)(mm) 54.5 Product size (width)(mm) 8 Temperature range(°C) -10 °C ~ 70
Connector type (category) Alligator clip Connection (components) 4 mm socket Material (tip) copper

This page is Alligator clip 4 mm socket, part number 1579030-BP.
You can find the detail information about specifications and dimensions on part number 1579030-BP.

Tech Support