Clip terminal Soldering

Clip terminal Soldering
  • Volume Discount

Product Details:

Manufacturer part number: 108538-BP

Brand: VOLTCRAFT

Price: 3.40

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

108538-BP

Part Number
108538-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Nominal current(A) 0.3 Nominal voltage(V) 60
Product size (length)(mm) 40 Shaft length(mm) 25 Temperature range(°C) -40 to +80
Connector type (category) Clip terminal Connection (components) Soldering Material (tip) Bronze alloy
Reading category CAT I

This page is Clip terminal Soldering, part number 108538-BP.
You can find the detail information about specifications and dimensions on part number 108538-BP.

Tech Support