Manufacturer part number: 1579034-BP
Brand: VOLTCRAFT
Price: 12.67 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1579034-BP
Cable length(m) | 1 | Nominal current(A) | 1 | Nominal voltage(V) | 60 |
---|---|---|---|---|---|
Jack diameter(mm) | 4 | Product size (height)(mm) | 1116 | Product size (width)(mm) | 12.5 |
Temperature range(°C) | -10 ~ 70 | Diameter/connector type(mm) | 4 mm mini crocodile clip | Connector/ Input type A | 4 mm plug |
Contact material | Copper | Cable type (category) | Test lead | Material | PVC |
This page is Measuring lead with alligator clip MSL-100, part number 1579034-BP.
You can find the detail information about specifications and dimensions on part number 1579034-BP.