• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mini test prod set

Mini test prod set
  • Volume Discount

Product Details:

Manufacturer part number: 121298-BP

Brand: VOLTCRAFT

Price: 7.88

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

121298-BP

Part Number
121298-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Yellow Nominal current(A) 0.3 Nominal voltage(V) 30
Product size (height)(mm) 78 Product size (length)(mm) 115 Product size (width)(mm) 10
Shaft length(mm) 38 Temperature range(°C) -40 to +80 Connector type (category) Test probe set
Connection (components) Soldering Material (tip) Bronze alloy Reading category CAT I

This page is Mini test prod set, part number 121298-BP.
You can find the detail information about specifications and dimensions on part number 121298-BP.

Tech Support