MS5 / SW Test lead [Banana jack 4 mm - Banana jack 4 mm] 5 m

MS5 / SW Test lead [Banana jack 4 mm - Banana jack 4 mm] 5 m
  • Volume Discount

Product Details:

Manufacturer part number: 1198815-BP

Brand: VOLTCRAFT

Price: 11.61

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1198815-BP

Part Number
1198815-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Cable cross section(mm²) 1 Cable length(m) 5
Nominal current(A) 10 Nominal current (details)(A) 10 Nominal voltage(V) 35
Temperature range(°C) 0 - 80 Diameter/connector type(mm) 4 mm / spring basket Connector/ Input type A Banana jack 4 mm
Connector / Output type B Banana jack 4 mm Cable type (category) Test lead Material PVC
Plug features Nestable Reading category CAT I

This page is MS5 / SW Test lead [Banana jack 4 mm - Banana jack 4 mm] 5 m, part number 1198815-BP.
You can find the detail information about specifications and dimensions on part number 1198815-BP.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360