MSB-300 Hi-flex Test Leads 30 V AC, 60 Vdc10 A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1602402-BP
1602403-BP
1602742-BP
1602743-BP
1602744-BP
1602745-BP
1602746-BP
1602747-BP
1602748-BP
1602749-BP
1602750-BP
1602751-BP
1602752-BP
1602754-BP
1602755-BP
1602756-BP
1602757-BP
1602758-BP
1602759-BP
1602760-BP
1602761-BP
1602762-BP
1602763-BP
1602764-BP
1602765-BP
1602766-BP
1602767-BP
1602768-BP
1602769-BP
1602770-BP
1602771-BP
1602772-BP
1602773-BP
1602774-BP
1602775-BP
1602776-BP
1602777-BP
1602778-BP
1602779-BP
1602780-BP
1602781-BP
1602782-BP
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cable length
(m)
Plug features

5.01 €

1 Available 3 Days Black0.25Insulated
-

6.28 €

1 Available 3 Days Black0.5Nestable
-

7.88 €

1 Available 3 Days Black0.75Insulated
-

14.81 €

1 Available 3 Days Black5Nestable

6.84 €

1 Available 3 Days Red0.25Nestable
-

7.35 €

1 Available 3 Days Red0.75Nestable

7.88 €

1 Available 3 Days Red1Nestable
-

8.93 €

1 Available 3 Days Red1.5Nestable

7.88 €

1 Available 3 Days Black1Nestable
-

10.56 €

1 Available 3 Days Black2Nestable
-

6.84 €

1 Available 3 Days Red0.5Nestable
-

11.61 €

1 Available 3 Days Red2Nestable
-

16.93 €

1 Available 3 Days Red5Nestable
-

9.45 €

1 Available 3 Days Black1.5Nestable

5.01 €

1 Available 3 Days Blue0.25Nestable
-

7.35 €

1 Available 3 Days Blue0.5Nestable
-

6.28 €

1 Available 3 Days Blue0.75Nestable

6.28 €

1 Available 3 Days Blue1Nestable
-

10.56 €

1 Available 3 Days Blue1.5Nestable
-

8.93 €

1 Available 3 Days Blue2Nestable
-

13.75 €

1 Available 3 Days Blue5Nestable

4.71 €

1 Available 3 Days Yellow0.25Nestable
-

5.23 €

1 Available 3 Days Yellow0.5Nestable
-

5.75 €

1 Available 3 Days Yellow0.75Nestable

6.84 €

1 Available 3 Days Yellow1Nestable
-

8.40 €

1 Available 3 Days Yellow1.5Nestable
-

11.61 €

1 Available 3 Days Yellow2Nestable
-

13.75 €

1 Available 3 Days Yellow5Nestable

5.01 €

1 Available 3 Days Green0.25Nestable
-

5.01 €

1 Available 3 Days Green0.5Nestable
-

5.75 €

1 Available 3 Days Green0.75Nestable

6.84 €

1 Available 3 Days Green1Nestable
-

8.93 €

1 Available 3 Days Green1.5Nestable
-

13.75 €

1 Available 3 Days Green2Nestable
-

7.83 €

1 3 Days Green5Nestable

4.71 €

1 Available 3 Days -0.25Nestable
-

5.75 €

1 Available 3 Days -0.5Nestable
-

4.71 €

1 Available 3 Days -0.75Nestable

8.40 €

1 Available 3 Days -1Nestable
-

5.01 €

1 Available 3 Days -1.5Flexible
-

11.61 €

1 Available 3 Days -2Nestable
-

7.35 €

1 Available 3 Days -5Nestable

Loading...

  1. 1

Basic information

Cable cross section(mm²) 0.85 Nominal current(A) 10 Nominal voltage(V) 60
Temperature range(°C) 0 ~ 40 Diameter/connector type(mm) 4 Connector/ Input type A Banana jack 4 mm
Connector / Output type B Banana jack 4 mm Contact material Ni Cable type (category) Test lead
Material Silicone

Tech Support