MSL-504 Double clutch

MSL-504 Double clutch
  • Volume Discount

Product Details:

Manufacturer part number: 1603012-BP

Brand: VOLTCRAFT

Price: 7.88

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1603012-BP

Part Number
1603012-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Nominal current(A) 15 Nominal voltage(V) 600
Product size (height)(mm) 6.2 Product size (width)(mm) 69 Temperature range(°C) 0 ~ 40
Diameter/connector type(mm) 4 Connector/ Input type A 4 mm socket Connector / Output type B 4 mm socket
Contact material Copper Cable type (category) Test lead connector Material PVC
Plug features Insulated Reading category CAT IV 600 V

This page is MSL-504 Double clutch, part number 1603012-BP.
You can find the detail information about specifications and dimensions on part number 1603012-BP.

Tech Support