MSL-505 Probe extension

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1617002-BP

Part Number
1617002-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.84 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Nominal current(A) 10 Nominal voltage(V) 1000
Jack diameter(mm) 4 Product size (width)(mm) 13 Temperature range(°C) 0 ~ 40
Diameter/connector type(mm) 4 Connector/ Input type A 4 mm plug Connector / Output type B 4 mm socket
Contact material Copper Cable type (category) Probe extension Material PP
Plug features Insulated Reading category CAT IV 600 V

This page is MSL-505 Probe extension, part number 1617002-BP.
You can find the detail information about specifications and dimensions on part number 1617002-BP.

Tech Support