Safety test leads MSL-504

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1617003-BP
1617004-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

24.48 €

1 Available 3 Days Yellow

21.29 €

1 Available 3 Days Blue

Loading...

  1. 1

Basic information

Cable cross section(mm²) 0.85 Cable length(m) 1.2 Nominal current(A) 10
Nominal voltage(V) 600 Jack diameter(mm) 4 Product size (width)(mm) 16
Temperature range(°C) 0 ~ 40 Diameter/connector type(mm) 4 Connector/ Input type A 4 mm plug
Contact material Copper Cable type (category) Test lead Material PP
Plug features Insulated Reading category CAT IV 600 V

Tech Support