Tapping terminal plug 4 mm【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1674351-BP

Part Number
1674351-BP
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

21.29 €

2 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Max. clamping range(mm) 2.5 Nominal current(A) 5 Nominal voltage(V) 1000
Product size (height)(mm) 56.5 Product size (length)(mm) 155 Product size (width)(mm) 17.5
Temperature range(°C) -20 ~ 45 Connector type (category) Clip terminal Connection (components) 4 mm plug
Material (tip) No stainless iron Reading category CAT IV 600 V

This page is Tapping terminal plug 4 mm, part number 1674351-BP.
You can find the detail information about specifications and dimensions on part number 1674351-BP.

Tech Support