Test lead MSL-503

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1579021-BP

Part Number
1579021-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Cable length(m) 1.14 Nominal current(A) 1
Nominal voltage(V) 60 Jack diameter(mm) 4 Product size (height)(mm) 1380
Product size (width)(mm) 35 Temperature range(°C) -15 °C ~ 70 Diameter/connector type(mm) 4
Connector/ Input type A 4 mm plug Contact material Copper Cable type (category) Test lead
Material PVC Plug features Angled

This page is Test lead MSL-503, part number 1579021-BP.
You can find the detail information about specifications and dimensions on part number 1579021-BP.

Tech Support