Test probe set 2 mm jack connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

108542-BP

Part Number
108542-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Max. resistance(mΩ) 50 Nominal current(A) 3
Nominal voltage(V) 30 Jack diameter(mm) 2 Product size (length)(mm) 64
Shaft length(mm) 34 Temperature range(°C) -20 to +80 Connector type (category) Test probe set
Connection (components) 2 mm jack connector Material (tip) Bronze alloy Reading category CAT I

This page is Test probe set 2 mm jack connector, part number 108542-BP.
You can find the detail information about specifications and dimensions on part number 108542-BP.

Tech Support