Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Max. power rating per slot (A) | Power rating (total) (A) | Power rating per I/O (mA) | Number of pins | Total number of pins | IP rating | Connector type (distribution boxes) | Status indicator | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
748.81 € | 1 | Available | 51 Days | 500 | 16 | 500 | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | LED | ||
683.21 € | 1 | Available | 51 Days | - | 9 | - | 16 | 16 | IP65/67 | - | No LED | ||
661.36 € | 1 | Available | 51 Days | - | 16 | - | 16 | 16 | IP65/IP67/IP69K | M12 receptacle | No LED | ||
726.93 € | 1 | Available | 51 Days | 2 | 9 | - | 16 | 16 | IP65/67 | - | LED | ||
698.52 € | 1 | Available | 51 Days | 2 | 16 | - | 16 | 16 | IP65/IP67/IP69K | M12 receptacle | LED | ||
698.52 € | 1 | Available | 51 Days | 2 | 9 | - | 8 | 8 | IP65/67 | - | LED | ||
687.59 € | 1 | Available | 51 Days | 2 | 16 | - | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | LED | ||
726.93 € | 1 | Available | 51 Days | 500 | 16 | - | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | LED | ||
687.59 € | 1 | Available | 51 Days | - | 9 | - | 16 | 16 | IP65/67 | - | No LED | ||
661.36 € | 1 | Available | 51 Days | - | 16 | - | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | No LED | ||
726.93 € | 1 | Available | 51 Days | 2 | 9 | - | 16 | 16 | IP65/67 | - | LED | ||
698.52 € | 1 | Available | 51 Days | 2 | 16 | - | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | LED | ||
698.52 € | 1 | Available | 51 Days | 2 | 9 | - | 8 | 8 | IP65/67 | - | LED | ||
687.59 € | 1 | Available | 51 Days | 2 | 16 | - | 16 | 16 | IP65/IP67/IP69K | M12 receptacle | LED | ||
698.52 € | 1 | Available | 52 Days | - | 9 | - | 16 | 16 | IP65/67 | - | No LED | ||
687.59 € | 1 | Available | 51 Days | - | 16 | - | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | No LED | ||
748.81 € | 1 | Available | 51 Days | 2 | 9 | - | 16 | 16 | IP65/67 | - | LED | ||
726.93 € | 1 | Available | 51 Days | 2 | 16 | - | 8 | 8 | IP65/IP67/IP69K | M12 receptacle | LED | ||
726.93 € | 1 | Available | 51 Days | 2 | 9 | - | 8 | 8 | IP65/67 | - | LED | ||
698.52 € | 1 | Available | 51 Days | 2 | 16 | - | 16 | 16 | IP65/IP67/IP69K | M12 receptacle | LED |
Loading...
Max. temperature(°C) | +70 | Min. temperature(°C) | -20 | Distribution box (category) | M12 splitter + steel thread |
---|---|---|---|---|---|
Case material | Diecast zinc | Colour | Silver | Sensor & actuator box type (category) | Sensor & actuator box (active) |
Trunk line | No |
Configure
Basic Attributes
Max. power rating per slot(A)
Power rating (total)(A)
Power rating per I/O(mA)
Number of pins
Total number of pins
IP rating
Connector type (distribution boxes)
Status indicator
Filter by standard shipping days
Optional Attributes