Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11675 |
11676 |
38600 |
43640 |
43648 |
43748 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Nominal voltage (V) | No. of pins (RJ) | Nominal voltage (details) (V) | Number of pins | Test voltage | Material (details) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
11.61 € | 1 | Available | 3 Days | 2 | 63 | 3 | 60 | 3 | 1.5 kV/60 sec | Sheath: PVC | ||
13.75 € | 1 | Available | 3 Days | 5 | 63 | 3 | 60 | 3 | 1.5 kV/60 sec | Sheath: PVC | ||
16.93 € | 1 | Available | 3 Days | 5 | 36 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Outer cover: PUR | ||
13.75 € | 1 | Available | 3 Days | 2 | 63 | 3 | 60 | 3 | 1.5 kV/60 sec | Outer cover: PUR | ||
15.87 € | 1 | Available | 3 Days | 5 | 63 | 3 | 60 | 3 | 1.5 kV/60 sec | Outer cover: PUR | ||
14.81 € | 1 | Available | 3 Days | 2 | 36 | 4 | 30 | 4 | 0.8 kV/ 60 sec | Outer cover: PUR |
Loading...
Cable diameter(mm) | 5 | Contamination level | 3 | Cross-section (sensor/actuator wiring)(mm²) | 0.34 |
---|---|---|---|---|---|
IP rating | IP67 | Max. temperature(°C) | +90 | Min. temperature(°C) | -40 |
Nominal current(A) | 4 | Nominal current (details)(A) | 4 | Temperature range(°C) | -40 - +90 |
Thread type connection side | M8 | Type (misc.) | M8-female connector, direct / free end | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug, straight | Contact material | CuZn |
Seal type | Screw-on | Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Cable colour | Orange |
Configure