Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection | Soldering | Connection direction | right angle | IP rating | IP67 |
---|---|---|---|---|---|
Cable diameter(mm) | 10 - 14 | Connector cross-section (max.)(mm²) | 1 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -40 | Thread type connection side | M23 | Thread type (wiring and installation) | PG13,5 |
Case material | CuZn, Ni-plated | Colour | Nickel | Connection side A (sensors/actuators) | M23 plug, right angle |
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Connector |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector |