Sensor & actuator box (passive) M8 with steel thread

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
12124
60637
65305
65346
65347
65348
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. power rating per slot
(A)
Max. temperature
(°C)
Min. temperature
(°C)
Temperature range
(°C)
Nominal voltage
(V)
Operating voltage
(Vdc)
Power rating (total)
(A)
Product size (length)
(mm)
Product size (width)
(mm)
Total current (direct supply)
(A)
Number of pins No. of signal spaces No. of splitters Colour Configuration Connection (components) Type (misc.) Trunk line
-

67.20 €

1 Available 3 Days 2+90-15-15 - +9010 - 3010 - 30289.520.62314-wayOrangeSingle-Without master cableNo

130.71 €

1 Available 3 Days 2+80-15--10 - 30213526-3-8-wayOrange-Open end cableM8 miniature sensor distribution box (8-port)Yes

93.68 €

1 Available 3 Days 1.5+70-25-15 - +8010 - 30-1.5---414-wayBlackSingle-Without original cableNo

114.37 €

1 Available 3 Days 1.5+70-25-15 - +8010 - 30-1.5---416-wayBlackSingle-Without original cableNo

107.55 €

1 3 Days 1.5+70-25-15 - +8010 - 30-1.5---418-wayBlackSingle-Without original cableNo

136.17 €

1 Available 3 Days 1.5+70-25-15 - +8010 - 30-1.5---4110-wayBlackSingle-Without original cableNo

Loading...

  1. 1

Basic information

Total number of pins 3 IP rating IP67 Connector type (distribution boxes) M8 receptacle
Distribution box (category) M8 + steel thread Case material TPU Sensor & actuator box type (category) Sensor & actuator box (passive)
Status indicator LED

Tech Support