Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Nominal voltage(V) | 60 | Cross-section (sensor/actuator wiring)(mm²) | 0.25 | Max. temperature(°C) | +90 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | No. of pins (RJ) | 5 | Nominal current(A) | 3 |
Thread type connection side | M8 | Coding | B | Connector standard | Sensor connector |
Connector type | Connector, straight | Contact material | CuZn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator cable features | Halogen-free | Sensor/actuator wiring type (category) | Sensor/actuator cable |
Industrial goods | No | Cable colour | Black |