Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RSMV 3-RKMV 3-224/2M |
RST 3-RKMV 3-224/1M |
RST 3-RKMV 3-224/2M |
RST 4-RKT 4-225/1M |
RST 4-RKT 4-225/2M |
RST 5-RKT 5-228/2M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Number of pins | Thread type connection side | Connection A | to connection B | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
21.29 € | 1 | Available | 3 Days | 2 | 0.34 | 3 | 3 | M8 | M8 plug, straight, screw connection | M8 coupling, straight, screw connection self-locking | ||
20.23 € | 1 | Available | 3 Days | 1 | 0.34 | 3 | - | M8 | - | - | ||
21.29 € | 1 | Available | 3 Days | 2 | 0.34 | 3 | - | M8 | - | - | ||
23.41 € | 1 | Available | 3 Days | 1 | 0.34 | 4 | - | M12 | - | - | ||
25.55 € | 1 | Available | 98 Days | 2 | 0.34 | 4 | - | M12 | - | - | ||
28.93 € | 1 | Available | 3 Days | 2 | 0.5 | 5 | - | M12 | - | - |
Loading...
Nominal voltage(V) | 60 | IP rating | IP67 | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -25 | Nominal current(A) | 4 | Temperature range(°C) | -25 - +85 |
Connector standard | Sensor connector | Connector type | Socket, straight | Contact material | CuZn |
Contact surface | Gold plated | Seal type | Screw-on | Sensor/actuator cable features | Shake-proof |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) |
Configure
Basic Attributes
Cable length(m)
Cross-section (sensor/actuator wiring)(mm²)
No. of pins (RJ)
Number of pins
Thread type connection side
Connection A
to connection B
Optional Attributes