Sensor Cable, right angle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RSMV 3-RKMWV 3-224/1M

Part Number
RSMV 3-RKMWV 3-224/1M
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable length(m) 1 Nominal voltage(V) 60 Cross-section (sensor/actuator wiring)(mm²) 0.34
IP rating IP67 Max. temperature(°C) +85 Min. temperature(°C) -25
No. of pins (RJ) 3 Nominal current(A) 4 Temperature range(°C) -25 - +85
Thread type connection side M8 Connector standard Sensor connector Connector type Socket, right angle
Contact material CuZn Contact surface Gold plated Seal type Screw-on
Sensor/actuator cable features Shake-proof Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor Cable, right angle, part number RSMV 3-RKMWV 3-224/1M.
You can find the detail information about specifications and dimensions on part number RSMV 3-RKMWV 3-224/1M.

Tech Support