Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
108774 |
108776 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector cross section (mm²) | Connector cross-section (max.) (mm²) | Cross section (mm²) | Cross-section (sensor/actuator wiring) (mm²) | Nominal voltage (details) (V) | Number of pins | Test voltage | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
25.95 € | 1 | Available | 3 Days | 0.34 | 0.34 | 0.34 | 0.34 | 240 | 4 | 2 kV/ 60 sec | ||
23.28 € | 1 | Available | 3 Days | 4 x 34 mm² (1 x 5 mm) | - | 4 x 34 mm² (1 x 5 mm) | - | 60 | 5 | 1.5 kV/ 60 sec |
Loading...
Cable length(m) | 0.5 | Nominal voltage(V) | 240 | Contamination level | 3 |
---|---|---|---|---|---|
Insulation resistance(Ω) | > 109 | Max. temperature(°C) | +80 | Min. temperature(°C) | -25 |
No. of pins (RJ) | 4 | Nominal current(A) | 4 | Nominal current (details)(A) | 4 A |
Resistance(mΩ) | = 5 | Temperature range(°C) | -25 - +80 | Thread type (wiring and installation) | M12 |
Thread type connection side | M12 | Type (misc.) | Coupling for front mounting | Coding | A |
Colour | Silver | Connection (components) | Open end cable | Connector standard | Sensor connector |
Connector type | Socket, build-in | Contact material | CuSn | Contact surface | Gold plated |
Seal type | Screw-on | Sensor/actuator cable features | Oil-resistant | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Configure
Basic Attributes
Connector cross section(mm²)
Connector cross-section (max.)(mm²)
Cross section(mm²)
Cross-section (sensor/actuator wiring)(mm²)
Nominal voltage (details)(V)
Number of pins
Test voltage
Optional Attributes