Manufacturer part number: RSC 190/9
Brand: LUMBERG AUTOMATION
Price: 47.68 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RSC 190/9
Nominal voltage(V) | 150 | Connector cross-section (max.)(mm²) | 1 | IP rating | IP65 |
---|---|---|---|---|---|
No. of pins (RJ) | 19 | Number of pins | 19 | Thread type (wiring and installation) | PG9 |
Thread type connection side | M23 | Type (misc.) | M23 | Connection | Solder |
Connection (components) | Soldering | Connector standard | Sensor connector | Connector type | Plug, straight |
Contact material | CuZn | Contact surface | Gold plated | Seal type | Screw-on |
Sensor/actuator cable features | Shake-proof | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Attachable M23 Plug Connector, part number RSC 190/9.
You can find the detail information about specifications and dimensions on part number RSC 190/9.
Configure
Basic Attributes
Optional Attributes