Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
11890 |
11891 |
47076 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Cross-section (sensor/actuator wiring) (mm²) | No. of pins (RJ) | Nominal current (details) (A) | Nominal voltage (details) (V) | Number of pins | |
---|---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 2 | 0.5 | 5 | 4 | 63 | 5 | ||
16.93 € | 1 | Available | 3 Days | 5 | 0.5 | 5 | 4 | 63 | 5 | ||
19.16 € | 1 | Available | 3 Days | 2 | 0.25 | 8 | 2 | 36 | 8 |
Loading...
Nominal voltage(V) | 60 | Contamination level | 3 | IP rating | IP67 |
---|---|---|---|---|---|
Max. temperature(°C) | +90 | Min. temperature(°C) | -40 | Nominal current(A) | 4 |
Temperature range(°C) | -40 - +90 | Thread type connection side | M12 | Type (misc.) | M12-plug, straight / free end |
Coding | A | Colour | Black | Connection (components) | Open end cable |
Connector standard | Sensor connector | Connector type | Plug, straight | Contact material | CuZn |
Contact surface | Gold plated | Material (details) | Outer cover: PUR | Seal type | Screw-on |
Sensor/actuator wiring type (category) | Sensor/actuator connector (pre-fab) | Cable colour | Black |