Confirmed
  • Cable length(m)
  • Nominal voltage(V)
  • Contamination level
  • Cross-section (sensor/actuator wiring)(mm²)
  • IP rating
  • No. of pins (RJ)
  • Nominal current (details)(A)
  • Nominal voltage (details)(V)
  • Number of pins
  • Test voltage
  • Colour
  • Material (details)
  • Cable colour

Actuator-Sensor Connection Line, M8 Socket, right angle (11306)

Part number:

11306
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    11306
    Related

    Cable length

    (m)

    Nominal voltage

    (V)

    Contamination level

    Cross-section (sensor/actuator wiring)

    (mm²)

    IP rating

    No. of pins (RJ)

    Nominal current (details)

    (A)

    Nominal voltage (details)

    (V)

    Number of pins

    Test voltage

    Colour

    Connector standard

    Material (details)

    Sensor/actuator cable features

    Cable colour

    Minimum order quantity
    2
    63
    3
    0.34
    IP65
    4
    4
    60
    3
    1.5 kV/ 60 sec
    Orange
    -
    Sheath: PVC
    -
    Orange
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    9.45 €
    ( 11.25 € )
    3 working days
    Part number has been confirmed