Manufacturer part number: 16 8100 000
Brand: BINDER
Price: 0.40 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
16 8100 000
Temperature range(°C) | -40 + 100 | Compatible with (details) | Magnetic valve connector design B series 220 | Colour | Beige |
---|---|---|---|---|---|
Type | B series 220 | Type (misc.) | Flat seal NBR |
This page is Flat seal DIN series 220, part number 16 8100 000.
You can find the detail information about specifications and dimensions on part number 16 8100 000.