Bullet connector single contact Pin Series (connectors): HEC

Bullet connector single contact Pin Series (connectors): HEC

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
61 0891 139
61 0892 139
61 0893 139
61 0894 139
61 0902 139
61 0903 139
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Product size (length)
(mm)

1.01 €

1 Available 3 Days 36026 - 22540.340.34 mm² (max)+85-4025

1.00 €

1 Available 3 Days 36020540.50.5 mm² (max)+85-4025

0.99 €

1 Available 3 Days 360185411 mm² (max)+85-4025

1.00 €

1 Available 3 Days 36016541.51.5 mm² (max)+85-4025

2.57 €

1 Available 3 Days 2540014--2.52.5 mm² (max)+85-2526.75

2.37 €

1 Available 3 Days 2540016--1.51.5 mm² (max)+95-2526.75

Loading...

  1. 1

Basic information

Connection angle(°) 180 Number of pins 1 Total number of pins 1
Contact material CuZn Connector type (category) Bullet connector single contact Connection (components) Crimp
Colour Silver Connector type Pin Series (connectors) HEC

Tech Support