Manufacturer part number: 08 3107 000 000
Brand: BINDER
Price: 10.56 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
08 3107 000 000
Cable Ø (max.)(mm) | 4 | Cable Ø (min.)(mm) | 3 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) | IP rating | IP69K |
Min. temperature(°C) | -40 | Max. temperature(°C) | +85 | Nominal current(A) | 3 |
Nominal voltage(V) | 125 | Product size (length)(mm) | 165 | Series (connectors) | HEC |
Case material | PA (UL 94 V-0) | Connector type (category) | Bullet connector protective cap | Colour | Black |
Seal type | Bayonet |
This page is Bullet connector protective cap Series (connectors): HEC, part number 08 3107 000 000.
You can find the detail information about specifications and dimensions on part number 08 3107 000 000.