Series 694, Protection cap for cable plug connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

08 0425 000 000

Part Number
08 0425 000 000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.67 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Connection angle(°) 180 IP rating IP65 Min. temperature(°C) -55
Max. temperature(°C) +125 Nominal voltage(V) 600 Series (connectors) 694
Case material PA (UL 94 V-0) Connector type (category) Bullet connector protective cap Colour Black

This page is Series 694, Protection cap for cable plug connector, part number 08 0425 000 000.
You can find the detail information about specifications and dimensions on part number 08 0425 000 000.

Tech Support