Bayonet cable connector

Bayonet cable connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0055 00 03
09 0059 00 05
09 0063 00 07
99 0975 100 03
99 0979 100 04
99 0995 100 05
99 9479 100 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Contact material Reading category

24.48 €

1 Available 3 Days 10250165 - 8852.52.52.5 mm² (max)--3310250690Ag (Silver)II

26.77 €

1 Available 3 Days 10250165 - 8852.52.52.5 mm² (max)--5510250690Ag (Silver)II

31.07 €

1 Available 3 Days 5250205 - 8850.750.750.75 mm² (max)--775250690Ag (Silver)II

9.45 €

1 Available 3 Days 412524-430.250.250.25 mm² (max)+8555334125710Au (gold)-

9.45 €

1 Available 3 Days 312524-430.250.250.25 mm² (max)+8555443125710Au (gold)-

10.56 €

1 Available 3 Days 312524-430.250.250.25 mm² (max)+8555553125710Au (gold)-

14.81 €

1 Available 3 Days 112526-430.140.140.14 mm² (max)+8555881125710Au (gold)-

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Contamination level 1
Connection (components) Soldering Connector type Plug Connector type (category) Bullet connector
Seal type Bayonet Type (misc.) Cable connector

Tech Support