Bayonet female cable connector

Bayonet female cable connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0060 00 05
09 0064 00 07
99 0976 100 03
99 0980 100 04
99 0996 100 05
99 9480 100 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cable diameter
(mm)
Cable Ø (max.)
(mm)
Cable Ø (min.)
(mm)
Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Connector type Contact material Reading category Type (misc.)

28.93 €

1 Available 3 Days 10250165 - 8852.52.52.5 mm² (max)--5510250690PlugAg (Silver)IICable connector

31.07 €

1 Available 3 Days 5250205 - 8850.750.750.75 mm² (max)--775250690PlugAg (Silver)IICable connector

10.56 €

1 Available 3 Days 412524-430.250.250.25 mm² (max)+70-20334125710ConnectorAu (gold)-Cable socket

11.61 €

1 Available 24 Days 312524-430.250.250.25 mm² (max)+70-20443125710ConnectorAu (gold)-Cable socket

10.56 €

1 Available 3 Days 312524-430.250.250.25 mm² (max)+70-20553125710ConnectorAu (gold)-Cable socket

14.81 €

1 Available 3 Days 112526-430.140.140.14 mm² (max)+70-20881125710ConnectorAu (gold)-Cable socket

Loading...

  1. 1

Basic information

Connection direction straight Connection angle(°) 180 Contamination level 1
Connection (components) Soldering Connector type (category) Bullet connector Seal type Bayonet

Tech Support