Bayonet female panel mount connector

Bayonet female panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0058 00 03
09 0062 00 05
09 0066 00 07
09 0978 00 03
09 0982 00 04
09 0998 00 05
09 9478 00 07
99 0608 00 03
99 0612 00 04
99 0616 00 05
99 0624 00 07
99 0648 00 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Connector type Contact material Reading category Seal type Type (misc.)

15.87 €

1 Available 30 Days 10250162.52.52.5 mm² (max)---3310250690PlugAg (Silver)IIBayonetFlange socket

20.23 €

1 Available 3 Days 10250162.52.52.5 mm² (max)---5510250690PlugAg (Silver)IIBayonetFlange socket

22.35 €

1 Available 3 Days 5250200.750.750.75 mm² (max)---775250690PlugAg (Silver)IIBayonetFlange socket

7.88 €

1 Available 3 Days 4125240.250.250.25 mm² (max)+125-55M10 x 0.75334125710Sleeve plugAu (gold)-bayonetFlange plug

7.88 €

1 Available 3 Days 3125240.250.250.25 mm² (max)+125-55M10 x 0.75443125710Sleeve plugAu (gold)-bayonetFlange plug

7.88 €

1 Available 3 Days 3125240.250.250.25 mm² (max)+125-55M10 x 0.75553125710Sleeve plugAu (gold)-bayonetFlange plug

12.67 €

1 Available 3 Days 1125260.140.140.14 mm² (max)+125-55M10 x 0.75771125710Sleeve plugAu (gold)-bayonetFlange plug

5.01 €

1 Available 3 Days 7250200.750.750.75 mm² (max)+55-20M18 x 0.75337250 V / 3678Sleeve plugAg (Silver)-bayonetFlange socket

6.28 €

1 Available 3 Days 6250200.750.750.75 mm² (max)+55-20M18 x 0.75446250 V678Sleeve plugAg (Silver)-bayonetFlange socket

5.75 €

1 Available 3 Days 6250200.750.750.75 mm² (max)+55-20M18 x 0.75556250 V678Sleeve plugAg (Silver)-bayonetFlange socket

6.28 €

1 Available 3 Days 5125200.750.750.75 mm² (max)+55-20M18 x 0.75775125678Sleeve plugAg (Silver)-bayonetFlange socket

11.61 €

1 Available 3 Days 560200.750.750.75 mm² (max)+55-20M18 x 0.7588560678Sleeve plugAg (Silver)-bayonetFlange socket

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contamination level 1 Connection (components) Soldering
Connector type (category) Bullet connector

Tech Support