Manufacturer part number: 09 6519 000 12
Brand: BINDER
Price: 15.87 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
09 6519 000 12
Nominal current(A) | 5 | Nominal voltage(V) | 250 | Connection angle(°) | 180 |
---|---|---|---|---|---|
Max. temperature(°C) | +100 | Min. temperature(°C) | -40 | Number of pins | 12 |
Total number of pins | 12 | Case material | PA | Colour | Black |
Connection (components) | Crimp | Connector type | Sleeve plug | Connector type (category) | Micor DIN connector |
Leading contact (PE) | No |
This page is Bayonet HEC male panel mount connector, part number 09 6519 000 12.
You can find the detail information about specifications and dimensions on part number 09 6519 000 12.