Bayonet male panel mount connector

Bayonet male panel mount connector

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
09 0057 00 03
09 0061 00 05
09 0065 00 07
09 0977 00 03
09 0981 00 04
09 9481 00 08
99 0607 00 03
99 0615 00 05
99 0623 00 07
99 0647 00 08
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
AWG Cross section
(mm²)
Cross section (max.)
(mm²)
Cross-section range Max. temperature
(°C)
Min. temperature
(°C)
Mounting hole diameter Number of pins Total number of pins Nominal current (details)
(A)
Nominal voltage (details)
(V)
Series (connectors) Connector type Contact material Reading category Seal type Type (misc.)

16.93 €

1 Available 3 Days 10250162.52.52.5 mm² (max)---3310250690PlugAg (Silver)IIBayonetFlange plug

20.23 €

1 Available 3 Days 10250162.52.52.5 mm² (max)---5510250690PlugAg (Silver)IIBayonetFlange plug

25.55 €

1 Available 3 Days 5250200.750.750.75 mm² (max)---775250690PlugAg (Silver)IIBayonetFlange plug

7.88 €

1 Available 3 Days 4125240.250.250.25 mm² (max)+125-55M10 x 0.75334125710Sleeve plugAu (gold)-bayonetFlange plug

7.88 €

1 Available 3 Days 3125240.250.250.25 mm² (max)+125-55M10 x 0.75443125710Sleeve plugAu (gold)-bayonetFlange plug

11.61 €

1 Available 3 Days 1125260.140.140.14 mm² (max)+125-55M10 x 0.75881125710Sleeve plugAu (gold)-bayonetFlange plug

5.75 €

1 Available 3 Days 7250200.750.750.75 mm² (max)+55-20M18 x 0.75337250678Sleeve plugAg (Silver)-bayonetFlange socket

7.35 €

1 Available 34 Days 6250200.750.750.75 mm² (max)+55-20M18 x 0.75556250678Sleeve plugAg (Silver)-bayonetFlange socket

8.40 €

1 Available 21 Days 5125200.750.750.75 mm² (max)+55-20M18 x 0.75775125678Sleeve plugAg (Silver)-bayonetFlange socket

13.75 €

1 Available 3 Days 560200.750.750.75 mm² (max)+55-20M18 x 0.7588560678Sleeve plugAg (Silver)-bayonetFlange socket

Loading...

  1. 1

Basic information

Connection angle(°) 180 Contamination level 1 Connection (components) Soldering
Connector type (category) Bullet connector

Tech Support