Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
99 6501 000 08
Nominal current(A) | 3 | Nominal voltage(V) | 125 | Connection direction | straight |
---|---|---|---|---|---|
Cable Ø (max.)(mm) | 4 | Cable Ø (min.)(mm) | 3 | Connection angle(°) | 180 |
Cross section (max.)(mm²) | 0.25 | Cross-section range | 0.25 mm² (max) | Max. temperature(°C) | +85 |
Min. temperature(°C) | -25 | Number of pins | 8 | Total number of pins | 8 |
Product size (length)(mm) | 94 | Series (connectors) | HEC | Case material | PA (UL 94 V-0) |
Colour | Black | Connection (components) | Crimp | Connector type | Plug |
Connector type (category) | Bullet connector | Seal type | Bayonet |
This page is Bullet connector Plug, straight Series (connectors): HEC T, part number 99 6501 000 08.
You can find the detail information about specifications and dimensions on part number 99 6501 000 08.